Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files

        Product family information

        The FBD Fluorescent High Bay is a flexible luminaire designed to meet the needs of today’s industrial environment. This luminaire is available with T5HO or T8 lamps. The 95% reflective specular aluminum reflectors and solid body design result in a sturdy and efficient luminaire. A variety of mounting methods and accessories allow the luminaire to be used in many different types of applications.

        Benefits

        Long lasting, durable finish
        Excellent optical control
        Easy maintenance
        Multiple mounting methods

        Features

        Steel housing with white polyester powder finish
        Specular aluminum reflectors
        Tooless entry
        Chain or cable hanging

        Applications

        Manufacturing
        Industrial
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product