Suggestions

    HBO Open High Bay Aluminum Reflector

    HBO - Traditional and efficient

    View all 153 products Day-Brite CFI
    HBO Open High Bay Aluminum Reflector
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
        • Specifications HBO Open High Bay 24" Aluminum Reflector Spec Sheet PDF 209.3 kB
        • Specifications HBO Open High Bay 17" Aluminum Reflector Spec Sheet PDF 213.5 kB
        • Specifications HBO Open High Bay 24" Aluminum Reflector Spec Sheet PDF 209.9 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The HBO Open High Bay Luminaire features open spun aluminum reflectors for maximum efficiency in general purpose retail, educational and industrial applications.

        Benefits

        Heavy duty construction
        Cooler operation for longer life
        Field adjustable light distribution
        Provides uplight

        Features

        Two piece die cast aluminum housing
        Day-Brite "Slant 2" ballast mounting
        Heavy gauge adjustable yoke for reflector mounting
        Precision spun aluminum reflector

        Applications

        Manufacturing
        Industrial
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product