View all 247 products

    HBO Open High Bay Acrylic Reflector

    HBO - Traditional and efficient

    Day-Brite
    HBO Open High Bay Acrylic Reflector

    HBO Open High Bay Acrylic Reflector

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The HBO Open High Bay Luminaire features an open, acrylic reflector for maximum efficiency in general purpose retail, educational and industrial applications where uplight is required.

        Benefits

        Heavy duty construction
        Cooler operation for longer life
        Field adjustable light distribution
        Provides uplight

        Features

        Two piece die cast aluminum housing
        Day-Brite "Slant 2" ballast mounting
        Heavy gauge adjustable yoke for reflector mounting
        Injection molded acrylic reflector

        Applications

        Manufacturing
        Industrial
        Warehouse
        Downloads
        Specification Sheets
        • Specifications 25" Open Acrylic Reflector, 1 Lamp 400wHPS (Coated), Lamp Position 6 PDF 209.0 kB
        • Specifications HBO Open High Bay Acrylic Reflector-Choice Sheet PDF 216.7 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you