View all 165 products

    HBE Enclosed High Bay Aluminum Reflector

    HBE - Traditional and efficient

    Day-Brite
    HBE Enclosed High Bay Aluminum Reflector

    HBE Enclosed High Bay Aluminum Reflector

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The HBE Enclosed High Bay Luminaire features enclosed, spun aluminum reflector with a clear tempered glass lens for use in applications requiring dust tight or wet location (optional) construction.

        Benefits

        Heavy duty construction
        Cooler operation for longer life
        Field adjustable light distribution

        Features

        Two piece die cast aluminum housing
        Day-Brite "Slant 2" ballast mounting
        Die cast neck with adjustable socket location
        Precision spun aluminum reflector

        Applications

        Manufacturing
        Industrial
        Warehouse
        Downloads
        Specification Sheets
        • Specifications 24" Enclosed Aluminum Reflector, 1 Lamp 1000wHPS, Lamp Position 6 PDF 219.8 kB
        • Specifications 17" Enclosed Aluminum Reflector, 1 Lamp 400wHPS, Lamp Position 6 PDF 225.6 kB
        • Specifications 24" Enclosed Aluminum Reflector, 1 Lamp 400wHPS, Lamp Position 6 PDF 221.6 kB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you