Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
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
        The Chloride WayGlo is a LED Night Light that provides a smooth pattern of light at the floor plane. It is available in two different faceplate designs with versions for both vertical and horizontal junction box orientations. WayGlo’s versatility makes it a suitable selection for additional applications such as task lighting at a counter or corridor and stair illumination. The LED source insures limited maintenance and low energy consumption. WayGlo is rated for wet location environments.

        Benefits

        Perfect for small illuminating spaces
        Allow simple cleaning of the faceplate

        Features

        Sealed optical compartment and smooth surface
        Available with white or amber LEDs
        No exposed fasteners
        Comes in three standard paint colors: white, black or aluminum

        Applications

        Hospitals and Care Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product