The Chloride Softglo LED Recessed Night Lights provide low level illumination for patient rooms, corridors, steps or other commercial or residential applications. The LED light source provides 50,000 hours of service, can be specified in two colors and are available in a variety of finishes.
Benefits
Perfect for small illuminating spaces
Available in numerous finishes and faceplate styles that are complimentary to many different spaces
Features
Adjustable backbox to accommodate varied wall construction