• Wattage (W)
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
        The Fusion Remote is a fully recessed architectural, remote lighting unit. Like the original, the Fusion Remote is suitable for wall or ceiling mounting.

        Benefits

        Aesthetically appealing and designed for architectural excellence
        Multiple mounting options means flexibility for different needs
        Designed for increased protection against incidental or intentional abuse

        Features

        Backbox constructed of 2 gauge galvanized steel
        Flush cover and diffusers constructed of impact resistant polycarbonate
        Suitable for wall or ceiling mounting

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product