The Fusion Remote is a fully recessed architectural, remote lighting unit. Like the original, the Fusion Remote is suitable for wall or ceiling mounting.
Benefits
Aesthetically appealing and designed for architectural excellence
Multiple mounting options means flexibility for different needs
Designed for increased protection against incidental or intentional abuse
Features
Backbox constructed of 2 gauge galvanized steel
Flush cover and diffusers constructed of impact resistant polycarbonate