Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The CLP Series offers three phase on-line emergency lighting systems with capacities ranging from 8kW to 104kW. The reliable double conversion system designoffers the ability to utilize incandescent, fluorescent, LED or HID luminaires as emergency light sources.

        Benefits

        Offers the ability to utilize many types of luminaires as emergency light sources

        Features

        Free standing, NEMA 1 enclosure with hinged door and acid-resistant powder coat finish
        Double conversion, no interruption
        Factory installed batteries
        Operates incandescent, fluorescent, LED and HID type luminaires

        Applications

        Exit and Emergency
        Downloads
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product