Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The CH3 Series is a three phase centralized inverter UPS system that is a reliable and a cost effective way to meet NFPA code requirements. It is compatible with all luminaires and has a peak overload capability of 1700% to accommodate inrush current from LED luminaires.

        Benefits

        Offers the ability to utilize many types of luminaires as emergency light sources

        Features

        Operates incandescent, Fuorescent, LED and HID type luminaires
        Double conversion, no interruption
        Free standing, NEMA 1 enclosure with hinged coor and powder coat finish

        Applications

        Exit and Emergency
        Downloads
        Specification Sheets
        • Specifications CH3, 33kW, 480/277, Three Phase, Uninterruptible Power Supply PDF 257.4 kB
        • Specifications CH3, 55kW, 480/277, Three Phase, Uninterruptible Power Supply PDF 242.6 kB
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product