Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Synthesis CH2 Series uses double conversion continuous duty UPS technology capable of supports today's most advanced lighting systems. The CH2 Modelsallow for up to 12 single pole output circuit breskers(without trip alarm) and up to 6 single pole output circuit breakers (with trip alarm).

        Benefits

        Capable of supporting today's most advanced lighting systems

        Features

        Free standing, NEMA 1 enclosure with lockable control access panel
        Double conversion, no interruption
        Microprocessor control and diagnostic system

        Applications

        Exit and Emergency
        Downloads
        Specification Sheets
        • Specifications Synthesis CH2, 600VA, 277/120, Single Phase, Uninterruptable Power Supply PDF 116.6 kB
        • Specifications Synthesis CH2, 1000VA, 277/120, Single Phase, Uninterruptable Power Supply PDF 116.6 kB
        • Specifications Synthesis CH2, 1500VA, 277/120, Single Phase, Uninterruptable Power Supply PDF 115.7 kB
        • Specifications Synthesis CH2, 2000VA, 277/120, Single Phase, Uninterruptable Power Supply PDF 117.0 kB
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product