Suggestions

    Caliber NYC Series Edge-Lit Exit

    Architectural and aesthetically appealing

    View all 68 products Chloride
    Caliber NYC Series Edge-Lit Exit
    Chloride
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
        The New York City Approved, Caliber Series is designed with a slim profile and is available in numerous finishes that are complementary to architectural spaces.

        Benefits

        Aesthetically appealing and designed for architectural excellence
        Available in numerous finishes that are complimentary to a variety of spaces
        Multiple mounting options means flexibility for different needs
        A low profile design is less obtrusive than traditional signs, making it more aesthetically appealing

        Features

        Panel is 8 'EXIT' legend heights
        Universal mounting for multiple installation configurations
        Housing components are die cast aluminum

        Applications

        Exit and Emergency
        Office
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product