You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The CH2-G2 series by Chloride is a high-performance single-phase inverter system designed to meet critical power requirements, offering a power range of 1.0 KVA/ KW to 2.8KVAK/W. Engineered for reliability, this system is UL924 listed and compatible with LED, fluorescent, incandescent and halogen lamp loads, while providing a standard runtime of 90 minutes. Equipped with advanced features and configurable options, the CH2-G2 series supports multiple communication protocols, making it an ideal solution for a wide range of applications.

        Benefits

        1.0 KVA/KW to 2.8 kVA/KW
        Uninterruptible
        2ms Transfer Time
        For use with LED, HID, motor loads and all lighting loads
        Small Footprint, Wall Hung Units
        UL924 Listed

        Features

        98% efficient
        PWM/IGBT technology
        Micro-processor control
        User programmable with password protection
        UL 924 listed
        Automatic event, test and alarm log
        RS232 communications port
        Input circuit breaker
        2ms transfer time
        Low audible noise
        Space-saving, single cabinet design

        Applications

        Office
        Education
        Healthcare
        Hospitality
        Retail
        Industrial
        Manufacturing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product