The Chloride Steel-lite Series Emergency Unit is constructed of impact-resistant, fiberglass-reinforced polyester gray housing and includes stainless steel hardware. The view-through window allows easy monitoring of the optional voltmeter and ammeter.
Benefits
Built for extreme environments
Designed for increased protection against incidental or intentional abuse
Features
Constructed of impact resistant, fiberglass reinforced polyester gray housing
Wall mounted unit
12/277 VAC dual voltage input with surge proctection
Self powered models feature the Intelli-Charge self-diagnostic circuitry