You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Chloride Rhyno Series has LED and Halogen features, NEMA4X compliance and IP66 rating which is the highest available to resist particulates, oil, water spray down, and othe non-corrosive matter. It is also constructed of impact resistant Lexan and corrosion resistant hardware making it perfect for industrial environments.

        Benefits

        Built for extreme environments
        Designed for protection against moisture and rain
        Designed for increased protection against incidental or intentional abuse
        Multiple mounting options means flexibility for different needs

        Features

        UL wet location listed
        Constructed of impact resistant Lexan® with corrosion resistant hardware
        A hinged, removable cover allows for hands-free wiring

        Applications

        Hazardous Location
        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product