The Rhyno Series features and IP66 rating which is the highest available to resist particulates, oil, water spray down, and othe non-corrosive matter. It is also constructed of impact resistant Lexan and corrosion resistant hardware making it perfect for industrial environments.
Benefits
Built for extreme environments
Designed for protection against moisture and rain
Designed for increased protection against incidental or intentional abuse
Multiple mounting options means flexibility for different needs
Features
UL wet location listed
Constructed of impact resistant Lexan® with corrosion resistant hardware
A hinged, removable cover allows for hands-free wiring