View all 3 products

    R Series-Self Contained Explosion Rated Luminaire

    Self contained and durable

    Chloride
    R Series-Self Contained Explosion Rated Luminaire

    R Series-Self Contained Explosion Rated Luminaire

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The R Series Self Contained Emergency Expolsion rated luminaire is ideal for use in extreme hazardous locations where explosive materials may be present. High intensity halogen lamps are protected with a heat resistant globe and cast iron globe guard.

        Benefits

        Designed to withstand the pressure of explosions
        Built for extreme environments
        Multiple mounting options means flexibility for different needs

        Features

        Available in ceiling, wall or pendant mount configurations
        Designed to withstand extremely harsh industrial environments
        Enclosure has a corrosion resistant, epoxy powder coat finish

        Applications

        Hazardous Location
        Downloads
        Specification Sheets
        • Specifications Self Contained Emergency Explosion Rated Luminaires, Pendant mount, (3)12V 20W Halogen PDF 511.6 kB
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product