• Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        Chloride's R Series explosion rated luminaires are designed to withstand extremely harsh industrial environments. The R Seriesis available in ceiling, wall or pendant mount configurations.

        Benefits

        Designed to withstand the pressure of explosions
        Built for extreme environments
        Multiple mounting options means flexibility for different needs

        Features

        Available in ceiling, wall or pendant mount configurations
        Designed to withstand extremely harsh industrial environments
        Enclosure has a corrosion resistant, epoxy powder coat finish

        Applications

        Hazardous Location
        • Add product
           
        • Add product
           
        • Add product
           
        Add product