• Wattage (W)
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
        The Max-Lite Series is sealed and gasketed for areas where oil, water and dust resistance is needed as well as having a rugged thermoplastic housing. Lamp heads may be adjusted to point ot the path of egress during a power outage or other emergency.

        Benefits

        Designed for protection against moisture
        Designed for increased protection against incidental or intentional abuse

        Features

        Constructed of impact resistant, fiberglass reinforced polyester gray housing and includes stainless steel hardware
        Wall mounted unit
        Self powered models feature the Intelli-Charge self-diagnostic circuitry

        Applications

        Hazardous Location
        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product