• Wattage (W)
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
        The HZ Series is designed and tested for locations requiring a hazardous location classification. It ideal for areas that handle flammable gases, vapors and combustible dusts such as petroleum refineries, spray finish areas, flour and feed mills.

        Benefits

        Built for extreme environments
        Designed for increased protection against incidental or intentional abuse

        Features

        Constructed of impact resistant, fiberglass reinforced polyester gray housing and includes stainless steel hardware
        Wall mount unit
        Self powered models feature the Intelli-Charge self-diagnostic circuitry

        Applications

        Hazardous Location
        • Add product
           
        • Add product
           
        • Add product
           
        Add product