Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Chloride CEX Series LED Edge- Lit Exit is ideal for use in hazardous locations where explosive materials are present. The CEX is UL Listed for Class I, Division 1, Groups C&D; Class I, Division 2, Groups A, B, C & D; Class II, Division 1 & 2, Groups E, F, & G; and Class III, Zone 1, Groups IIA, IIB; Class I, Zone 2, Groups IIA, IIB, +H2& IIC Areas.

        Benefits

        Designed to withstand the pressure of explosions
        Built for extreme environments
        Excellent uniform letter illumination
        Multiple mounting options means flexibility for different needs

        Features

        Acrylic edge lit single face or double face panel
        Available in wall/pendant or end mount configurations
        Ideal for hazardous locations where explosive materials may be present

        Applications

        Hazardous Location
        • Add product
           
        • Add product
           
        • Add product
           
        Add product