The CEX Series Edge- Lit Exit is ideal for use in hazardous locations where explosive materials are present. The CEX is UL Listed for Class I, Division 1, Groups C&D Class I, Division 2, Groups A, B, C & D Class II, Division 1 & 2, Groups E, F, & G and Class III, Zone 1, Groups IIA, IIB Class I, Zone 2, Groups IIA, IIB, +H2& IIC Areas.
Benefits
Designed to withstand the pressure of explosions
Built for extreme environments
Excellent uniform letter illumination
Multiple mounting options means flexibility for different needs
Features
Acrylic edge lit single face or double face panel
Available in wall/pendant or end mount configurations
Ideal for hazardous locations where explosive materials may be present