You are now visiting the Signify website. A localized version is available for you.
Suggestions

    CD Series Dust Proof Remote Luminaire

    Durable and dust-proof

    Chloride
    CD Series Dust Proof Remote Luminaire
        Downloads
        Additional Literature
        Visuals

        Product family information

        Chloride's CD Series Combustible Dust Emergency Lighting Fixtures are UL Listed for use in Class II, Division I & II, Groups E, F and G, and Class III areas. The CD Series is designed for remote and unit equipment mounting applications where suspended metal carbon and grain dust create an explosive or ignitable atmosphere.

        Benefits

        Designed to be resistant to corrosion
        Multiple mounting options means flexibility for different needs
        Built for extreme environments

        Features

        Constructed of corrostion resistant, cast aluminum alloy with an epocy polyester finish
        Available in ceiling mount, emergency unit, single wall remote and double wall remote

        Applications

        Exit and Emergency
        Cleanrooms
        Food Processing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product