You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Chloride Steel-lite Series Emergency Unit is constructed of impact-resistant, fiberglass-reinforced polyester gray housing and includes stainless steel hardware. The view-through window allows easy monitoring of the optional voltmeter and ammeter.

        Benefits

        Built for extreme environments
        Designed for increased protection against incidental or intentional abuse

        Features

        Constructed of impact resistant, fiberglass reinforced polyester gray housing
        Wall mounted unit
        12/277 VAC dual voltage input with surge proctection
        Self powered models feature the Intelli-Charge self-diagnostic circuitry

        Applications

        Hazardous Location
        • Add product
           
        • Add product
           
        • Add product
           
        Add product