The Max-Lite Series is sealed and gasketed for areas where oil, water and dust resistance is needed as well as having a rugged thermoplastic housing. Lamp heads may be adjusted to point ot the path of egress during a power outage or other emergency.
Benefits
Designed for protection against moisture
Designed for increased protection against incidental or intentional abuse
Features
Constructed of impact resistant, fiberglass reinforced polyester gray housing and includes stainless steel hardware
Wall mounted unit
Self powered models feature the Intelli-Charge self-diagnostic circuitry