The HZ Series is designed and tested for locations requiring a hazardous location classification. It ideal for areas that handle flammable gases, vapors and combustible dusts such as petroleum refineries, spray finish areas, flour and feed mills.
Benefits
Built for extreme environments
Designed for increased protection against incidental or intentional abuse
Features
Constructed of impact resistant, fiberglass reinforced polyester gray housing and includes stainless steel hardware
Wall mount unit
Self powered models feature the Intelli-Charge self-diagnostic circuitry