The Chloride CNM Emergency Unit Series are Chicago City and New York City Compliant, units provide reliable emergency lighting during power outages and other emergencies. The housing is constructed of 18 to 20 gauge steel and has the versatility of six conduit knockouts to customize lamp head configurations. See remote lamp head specification sheet CA-51500 for all available lamp heads.
Benefits
Designed to be corrosion resistant
Easily mounted
Features
Chicago Approved
New York City Approved
UL listed for damp locations
All models feature the Intelli-Charge self-diagnostic circuitry