Chloride's CD Series Combustible Dust Emergency Lighting Fixtures are UL Listed for use in Class II, Division I & II, Groups E, F and G, and Class III areas. The CD Series is designed for remote and unit equipment mounting applications where suspended metal carbon and grain dust create an explosive or ignitable atmosphere.
Benefits
Designed to be resistant to corrosion
Multiple mounting options means flexibility for different needs
Built for extreme environments
Features
Constructed of corrostion resistant, cast aluminum alloy with an epocy polyester finish
Available in ceiling mount, emergency unit, single wall remote and double wall remote