Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals

        Product family information

        The Chloride Value + Series is an economical line of exit signs and combos that provide an solution to projects with budget constraints, with out compromising on quality and appearance.

        Benefits

        Economical solution for budget conscious applications
        Multiple mounting options means flexibility for different needs
        Low profile sign is less obtrusive than the traditional sign, making it more aesthetically appealing

        Features

        Value+ Enconomy Grade Thermoplastic Exits
        12/277 VAC dual voltage input
        Low profile, snap-together quick mount design
        Universal mounted wall/ceiling/end mounting

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product