• Specifications TruPath TPC LED exit/unit combo, Damp-Wet, NiMH (Choice Sheet) PDF 891.1 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Chloride's TruPath exit/unit combo TPC is a multi-purpose product that features a low-profile, contemporary with aesthetic appeal for most commercial applications, yet also offers wet location listed option, making it durable enough for harsher industrial environments. Smaller than any other industrial combo currently available, the TPC's unique design provides emergency illumination from two concealed, pre-aimed highpowered LED light sources unobtrusively located internally at the bottom of the housing.

        Benefits

        Long lasting LED light
        High Brightness

        Features

        Low-profile, contemporary design
        Smallest industrial combo currently available

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product