You are now visiting the Signify website. A localized version is available for you.
Suggestions

    SC Series Recessed Die Cast LED Exit Sign

    Architectural and low profile

    View all 25 products Chloride
    SC Series Recessed Die Cast LED Exit Sign
    Chloride
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Chloride SC Series LED Exit Sign offers low profile and recessed exits that meet the aesthetic standards of lighting designers.

        Benefits

        Aesthetically appealing and designed for architectural excellence
        Low profile sign is less obtrusive than the traditional sign, making it more aesthetically appealing
        Excellent uniform letter illumination

        Features

        Housing and stencil face castings are available with durable epoxy based powder coat paint or brushed aluminum finishes
        12/277 VAC dual voltage input
        Self-powered models feature the Intelli-Charge Self-Diagnostic/Self-Test circuitry

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product