The EX Series LED Exit Signs feature classic styling and even illumination. The rugged construction, paired with long service life makes the EX Series the ideal choice for many exit applications.

        Benefits

        Excellent uniform letter illumination
        Energy-saving
        Multiple mounting options means flexibility for different needs

        Features

        White finish is standard with optional black finish
        6 letters with 3/4 stroke
        Constructed of heavy duty steel finished in a white baked on powder paint

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product