You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        Chloride CDE series is a recessed edge-lit exit sign made of premium-grade, extruded aluminum housing and trim assembly, ultra bright red or green LEDs, and a mirror background panel.

        Benefits

        Extruded aluminum trim assembly is easily detachable from below, providing accessibility for service or maintenance
        Self-adhesive Chevron appliques and guide template provided for directional indication.
        Compatible with drywall or drop ceiling mount installations.
        Fully automatic solid-state, two rate charger initiates battery charging to recharge a discharged battery in 24 hours.
        EM models are equipped with 4.8V long life, maintenance-free, rechargeable NiCd battery
        Meets UL924, NFPA 101 Life Safety Code, NEC and OSHA Codes.

        Features

        Premium-grade, extruded aluminum housing and trim assembly
        Ultra bright, energy efficient, long life Red or Green LEDs
        UV-stabilized acrylic edgelit panel provides consistent, uniform illumination.
        • Add product
           
        • Add product
           
        • Add product
           
        Add product