The New York City Approved, Caliber Series is designed with a slim profile and is available in numerous finishes that are complementary to architectural spaces.
Benefits
Aesthetically appealing and designed for architectural excellence
Available in numerous finishes that are complimentary to a variety of spaces
Multiple mounting options means flexibility for different needs
A low profile design is less obtrusive than traditional signs, making it more aesthetically appealing
Features
Panel is 8 'EXIT' legend heights
Universal mounting for multiple installation configurations