The Symmetry Series LED Emergency Unit was designed to provide high performance light output while offering an attractive housing for commercial applications.
Benefits
Excellent uniform letter illumination
Multiple mounting options means flexibility for different needs
Designed for increased protection against incidental or intentional abuse
Features
Impact resistant thermoplastic housing/backbox can be used for both recessed and surface mount applications
White housing is standard, with an optional black housing
Stencil panel manufactured from high impact clear acrylic