• Specifications Symmetry Series Spec Grade Polycarbonate Unit (18W-72W) (Choice Sheet) PDF 195.6 kB
        Visuals

        Product family information

        The Symmetry Series Emergency Unit was designed to provide high performance light output while offering an attractive housing for commercial applications.

        Benefits

        Excellent uniform letter illumination
        Multiple mounting options means flexibility for different needs
        Designed for increased protection against incidental or intentional abuse

        Features

        Impact resistant thermoplastic housing/backbox can be used for both recessed and surface mount applications
        White housing is standard, with an optional black housing
        Stencil panel manufactured from high impact clear acrylic

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product