• Specifications Symmetry Remote Lamps, - Tungsten, Halogen, LED (Choice Sheet) PDF 110.6 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Symmetry Remote Emergency Lamp Head are attractive, compact and easy to install and fully adjustable. These remotes are available in two distinct remote head designs.

        Benefits

        Contemporary design gives it a unique stylish appearance
        Low profile is less obtrusive than traditional, making it more aesthetically appealing
        Available in two finishes that are complimentary to different spaces

        Features

        Backplate is constructed of impact-resistant thermpolastic
        Standard backplate finish is white with black as an option
        Available in two distinct remote head designs

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product