The Symmetry LED Remote Emergency Lamp Head are attractive, compact and easy to install and fully adjustable. These remotes are available in two distinct remote head designs.
Benefits
Contemporary design gives it a unique stylish appearance
Low profile is less obtrusive than traditional, making it more aesthetically appealing
Available in two finishes that are complimentary to different spaces
Features
Backplate is constructed of impact-resistant thermpolastic
Standard backplate finish is white with black as an option