Suggestions

    MTD Series Auxillary Circuit Transfer Device

    Auxillary Power Transfer Device

    View the product Chloride
    MTD Series Auxillary Circuit Transfer Device

    MTD Series Auxillary Circuit Transfer Device

    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The MTD Auxiliary Power Transfer Device is designed to transfer generator or AC systems power to AC fluorescent lighting ballasts in the event of a utility power failure. This transfer function occurs independent of wall switch position.

        Benefits

        Features

        UL damp location listing standard
        Easily field connected to a 12 or 277 VAC, 6Hz, unswitched power source
        Suitable for indoor or damp locations and for sealed and gasketed fixtures

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product