You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications DEB-6LP Low Profile Emergency Ballast - Spec Sheet PDF 200.5 kB
        Visuals

        Product family information

        The Chloride DEB Low profile Series fluorescent emergency ballast are designed to be field installed into a wide range of fluorescent luminaires. When AC power fails these units work in conjunction with the AC ballast to convert the fixture into an emergency lighitng fixture. DEB Series fluorescent ballast switches to emergency mode, keeping one or two lamps illuminated for a minimum of 90 minutes. These emergency ballast are compatible with electronic, standard, energy saving and dimming ballast.

        Benefits

        Carries the load of the luminaire until the generator comes online

        Features

        Suitable for indoor and damp locations when installed inside of fixutres rated for wet locations
        Dual input voltage 12/277

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product