Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The DEB CFL emergency ballasts are used in the event of a power loss, the ballast immediately carries the load of the light, until the generator comes online. They light the specified number of lamps to approximately half brightness to assist in egress from the building. The model are used in compact fluorescent luminaires.

        Benefits

        Carries the load of the luminaire until the generator comes online

        Features

        Dual voltage--12/277VAC, 6 Hz
        High temperature nickel-cadmium batteries
        22-gauge steel cases

        Applications

        Exit and Emergency
        Downloads
        Specification Sheets
        • Specifications 4 Pin CFL Emergency Ballast, 700-1250 Lumens, One Lamp, Damp Location, Low Mercury Lamps PDF 301.5 kB
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product