The Patron LED low profile unit offers many options for indoor or outdoor lighting applications. Its stylish design is an excellent choice as an architectural grade emergency lighting unit for illuminating an interior or exterior path of egress.
Benefits
Low profile is less obtrusive than traditional, making it more aesthetically appealing
Aesthetically appealing and designed for architectural excellence
Designed for protection against moisture and rain
Available in numerous finishes that are complimentary to many different spaces