Fusion is a fully recessed, architectural emergency lighting unit that remains unobtrusive even when illuminated. Fusion provides an alternative to standard mounted emergency lighting.
Benefits
Aesthetically appealing and designed for architectural excellence
Low profile is less obtrusive than traditional, making it more aesthetically appealing
Multiple mounting options means flexibility for different needs
Features
Backbox constructed of 2 gauge galvanized steel
Flush cover and diffusers constructed of impact resistant polycarbonate