You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Fusion II Recessed Lay-in Emergency Unit - Spec Sheet PDF 128.7 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Fusion II provides all of the popular features of the original Fusion, but with a special design for drop in installation into 2X2 grid suspended ceiling systems.

        Benefits

        Aesthetically appealing and designed for architectural excellence
        Low profile is less obtrusive than traditional, making it more aesthetically appealing

        Features

        Backbox constructed of 14 gauge galvanized steel
        The aluminum faceplate allows direct ceiling tile replacement
        For suspended ceiling installation

        Applications

        Exit and Emergency
        Office
        Banks
        Hospitality
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product