Attractive chamfered acrylic panel with floating letters. Bottom edge of panels reflectorized to facilitate even illumination.

        Benefits

        Excellent uniform letter illumination
        Multiple mounting options means flexibility for different needs
        Aesthetically appealing and designed for architectural excellence

        Features

        Red on white signs with Chicago code arrows
        Injection bolded clear acrylic panels with chamfered edges
        Bottom edge is refelctorized to facilitate uniform illumination

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product