The Chicago Approved CES Series is an energy saving, high output LED Exit. The CES Series is constructed of rugged steel for wall, ceiling or end mount applications.
Benefits
Excellent uniform letter illumination
Multiple mounting options means flexibility for different needs
Features
Chicago Approved
Constructed of rugged steel for wall, ceiling or end mount applications
Housings are available in white finish or aluminum finish