Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals

        Product family information

        The Chicago Approved CES Series is an energy saving, high output LED Exit. The CES Series is constructed of rugged steel for wall, ceiling or end mount applications.

        Benefits

        Excellent uniform letter illumination
        Multiple mounting options means flexibility for different needs

        Features

        Chicago Approved
        Constructed of rugged steel for wall, ceiling or end mount applications
        Housings are available in white finish or aluminum finish

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product