The CE Series is an architectural grade LED edge lit exit available in surface and recess mount models. This exit offers even illumnination and lower power consumption.

        Benefits

        Excellent uniform letter illumination
        Aesthetically appealing and designed for architectural excellence
        Available in numerous finishes that are complimentary to many different spaces
        Multiple mounting options means flexibility for different needs

        Features

        Chicago Approved
        Signs available as single or double faced
        Housings are available in white finish or aluminum finish

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product