Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Evolution Frame-In Kit 3" (C3) - Spec Sheet PDF 193.1 kB
        • Specifications Evolution Frame-In Kit 3" - Spec Sheet PDF 884.9 kB
        • Specifications 3" Evolution Non-Ic Airseal Electronic MR16 - Spec Sheet PDF 602.4 kB
        • Specifications 3" Evolution Non-Ic Elec. 120V MR16 - Spec Sheet PDF 832.0 kB
        • Specifications Evolution Frame-In Kit 4" (C4) - Spec Sheet PDF 506.2 kB
        • Specifications 4 1/2" Evolution Frame Non-Ic Par16/20 - Spec Sheet PDF 192.5 kB
        • Specifications 4 1/2" Evolution Frame Non-Ic Airseal PAR-20 - Spec Sheet PDF 710.1 kB
        • Specifications 4 1/2" Evolution Frame Air Seal Ic PAR-20 - Spec Sheet PDF 659.2 kB
        • Specifications Evolution MR16 4" - Spec Sheet PDF 183.0 kB
        • Specifications 4 1/2" Evolution Frame Air Seal Ic MR16 - Spec Sheet PDF 141.4 kB
        • Specifications 4 1/2" Evolution Frame Non-Ic Airseal MR16 - Spec Sheet PDF 136.9 kB
        • Specifications Calculite Compact Fluorescent Downlighting Ballast - Compact Fluorescent Ballast/Lamp Compatibility & Electrical Data PDF 63.0 kB
        • Specifications 4 1/2" Evolution CFL Kit 18 TTT 120V - Spec Sheet PDF 604.2 kB
        • Specifications 4 1/2" Evolution Frame Non-Ic Magnetic MR16 - Spec Sheet PDF 126.9 kB
        • Specifications 6" Evolution Frame Non-Ic 12V - Spec Sheet PDF 193.1 kB
        Additional Literature
        Visuals

        Product family information

        Energy efficient frames designed for residential applications, CSA certified for direct contact with insulation. For installation in plaster or drywall ceilings up to 1" thick. luminaires come complete with swivel locking mounting bars for easy installation.

        Benefits

        50° physical and reflected cut off

        Features

        EZ-AIM gear-driven vertical adjustment

        Applications

        Residential
        Office
        Banks
        Hospitality
        Airports
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product