View all 4 products

    Calculite LED 3" Evolution

    Consistent visual comfort, unsurpassed optical control and extraordinary mechanical precision

    Lightolier
    Calculite LED 3" Evolution
    Lightolier
    Energy Star

    Calculite LED 3" Evolution

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Optical performance is only part of the Evolution story. In today's demanding visual environments, downlights must not only be functional, but aesthetically pleasing as well.

        Benefits

        Matte black housing interior eliminates brightness inside of fixture
        Exclusive EZ-Aim gear-driven adjustment provides hot aiming and locking with unprecedented speed and accuracy
        Adjustments are set while the light engine is powered, reducing the time required to aim the fixtures by up to 50% compared to conventional designs

        Features

        Five beam spread options
        Fresnel Spot, Spot, Narrow Flood, Wide Flood, and Flood
        Adjustable trims feature hot aiming and locking with 360° minimum horizontal rotation and up to 40° vertical tilt
        Residential and commercial frames come complete with pre-installed, telescoping mounting bars

        Applications

        Office
        Banks
        Hospitality
        Airports
        Fashion
        Residential
        Downloads
        Specification Sheets
        • Specifications Calculite LED Evolution 3" Downlight Pinhole - Choice Sheet PDF 1003.4 kB
        • Specifications Calculite LED 3" Evolution Lensed Wall Wash-Choice Sheet PDF 1.1 MB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product